Extended Coverage: Aftertreatment Coverage 2017 and 2020 Products
Available on ISB/B6.7, ISL9/L9, ISX12/X12 and ISX15/X15 2017 and 2020 engines in the United States and Canada.
Only 2017 and 2020 engines* are eligible to purchase 2017 or 2020 Extended Coverage programs.
(*ISX12 engines are eligible for EPA 2017 coverage)
Protection to ensure against major repair costs, no matter where your business takes you. Aftertreatment Coverage includes:
- Registered parts and labor
- Components not supplied by Cummins are not covered under this Plan.
- Covers all these components including mounting hardware and gaskets:
- Complete Aftertreatment System (DPF and SCR System)
- Aftertreatment Differential Pressure Sensor Body and Mounting Hardware
- Aftertreatment Fuel Pressure Sensor O-Ring
- Aftertreatment Fuel Pressure Sensor Body
- Aftertreatment Temperature Sensor Connector
- Aftertreatment/Exhaust Gas Temperature Sensor Body
- Aftertreatement Wiring Pigtail
- SCR/DPF Temperature Sensor Interface Module Mounting Hardware
- SCR/DPF Temperature Sensor Module
- Aftertreatment Injector and Fuel Lines
- Aftertreatment Injecotr (Heavy Duty Only)
- Aftertreatment Fuel Supply Line & Return Line
- Catalytic Convertor Particulate Filter
- Aftertreatment Differential Pressure Sensor Bracket
- Decomposition Tube
- Aftertreatment Diesel Exhaust Fluid Dosing Unit & Valve
- Aftertreatment Selective Catalyst Reduction (SCR) Catalyst
- NH3/NOx Sensor Module
- NH3/NOx Sensor Probe
- Aftertreatment Soot Sensor
Protection Plan 1 of greater or equal duration must be purchased to be eligible for aftertreatment coverage.
Aftertreatment Coverage
X15 Efficiency and Productivity Series- 2017 and 2020 Products
Productivity Series - 430V, 450V, 470V, 500V
| Years | Miles | Kilometers |
|---|
| 3 | 300,000 | 482,803 |
| 3 | 350,000 | 563,270 |
| 3 | 400,000 | 643,738 |
| 3 | 500,000 | 804,672 |
| 4 | 400,000 | 643,738 |
| 4 | 450,000 | 724,205 |
| 4 | 500,000 | 804,672 |
| 5 | 100,000 | 160,934 |
| 5 | 200,000 | 321,869 |
| 5 | 300,000 | 482,803 |
| 5 | 400,000 | 643,738 |
| 5 | 500,000 | 804,672 |
| 5 | 550,000 | 885,139 |
| 5 | 600,000 | 965,606 |
| 6 | 250,000 | 402,336 |
| 6 | 500,000 | 804,672 |
| 6 | 600,000 | 965,606 |
| Program ID | AT3 |
| MATRIX | 233916
|
X15 Performance and Productivity Series - 2017 and 2020 Products
Productivity Series - 565V, 605V
| Years | Miles | Kilometers |
|---|
| 3 | 300,000 | 482,803 |
| 3 | 350,000 | 563,270 |
| 3 | 400,000 | 643,738 |
| 3 | 500,000 | 804,672 |
| 4 | 400,000 | 643,738 |
| 4 | 450,000 | 724,205 |
| 4 | 500,000 | 804,672 |
| 5 | 100,000 | 160,934 |
| 5 | 200,000 | 321,869 |
| 5 | 300,000 | 482,803 |
| 5 | 400,000 | 643,738 |
| 5 | 500,000 | 804,672 |
| Program ID | AT3 |
| MATRIX | 233820
|
ISX12/X12 - 2017 Products
| Years | Miles | Kilometers |
|---|
| 3 | 300,000 | 482,803 |
| 3 | 350,000 | 563,270 |
| 3 | 400,000 | 643,738 |
| 3 | 500,000 | 804,672 |
| 4 | 400,000 | 643,738 |
| 4 | 450,000 | 724,205 |
| 4 | 500,000 | 804,672 |
| 5 | 100,000 | 160,934 |
| 5 | 200,000 | 321,869 |
| 5 | 300,000 | 482,803 |
| 5 | 400,000 | 643,738 |
| 5 | 500,000 | 804,672 |
| Program ID | AT3 |
| MATRIX | 233812 |
B6.7 - 2017 Products
| Years | Miles | Kilometers |
|---|
| 4 | 150,000 | 241,402 |
| 4 | 200,000 | 321,869 |
| 5 | 100,000 | 160,934 |
| 5 | 150,000 | 241,402 |
| 5 | 200,000 | 321,869 |
| 5 | 250,000 | 402,336 |
| 5 | 300,000 | 482,803 |
| 6 | 150,000 | 241,402 |
| 6 | 200,000 | 321,869 |
| 6 | 250,000 | 402,336 |
| Program ID | AT3 |
| MATRIX | 231345 |
L9 - 2017 Products
| Years | Miles | Kilometers |
|---|
| 3 | 100,000 | 160,934 |
| 3 | 150,000 | 241,402 |
| 4 | 150,000 | 241,402 |
| 4 | 200,000 | 321,869 |
| 5 | 100,000 | 160,934 |
| 5 | 150,000 | 241,402 |
| 5 | 200,000 | 321,869 |
| 5 | 250,000 | 402,336 |
| 5 | 300,000 | 482,803 |
| 6 | 150,000 | 241,402 |
| 6 | 200,000 | 321,869 |
| 6 | 250,000 | 402,336 |
| Program ID | AT3 |
| MATRIX | 231545
|
Coverage purchased must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer.
For complete coverage details see legal description (3381454)
Questions onCoverage Content or Certificate Registration contact: Local Factory Representative or a Cummins Distributor
Questions on Filing Claims contact: Cummins Worldwide Claims Management