Extended Coverage: CWI ISX12 G Truck Protection Plan I
Available on Cummins Westport 2017 and prior ISX12 G engines in the United States and Canada.
Use Protection Plan I to ensure against major repair costs, no matter where your business takes you. Protection Plan I includes:
- Registered parts and labor;
- Covers Internal components and major engine systems;
- Covers all these components, including listed parts below and their mounting hardware and gaskets:
- Cylinder head assembly
- Rocker lever assembly
- ECM
- Piston, rings, and liners
- Lube oil cooler assembly
- Front gear cover
- Oil pan
- Connecting rod assembly
- Lube Pump assembly
- Camshaft and bushings
- Cam follower assemblies
- Crank shaft assemblies
- EGR cooler, valve and mixer
- Turbo
- Water pump
- Air Compressor
- Select engine sensors
- Low fuel pressure regulator
- Throttle Plate Actuator
Protection Plan I - ISX12 G
| Years | Miles | Kilometers |
|---|
| 3 | 300,000 | 482,803 |
| 3 | 350,000 | 563,270 |
| 3 | 400,000 | 643,738 |
| 4 | 400,000 | 643,738 |
| 4 | 450,000 | 724,205 |
| 4 | 500,000 | 804,672 |
| 5 | 150,000 | 241,402 |
| 5 | 200,000 | 321,869 |
| 5 | 300,000 | 482,803 |
| 5 | 400,000 | 643,738 |
| Program ID: GT1 |
| MATRIX: 424095 |
Coverage purchase must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer.
For complete coverage details see legal description (Bulletin 5410979)
Questions on Coverage Pricing/Content or Certificate Registration contact:
Regional Factory Truck Representative or a Local Cummins Distributor
Questions on Filing Claims contact: Cummins Worldwide Claims Management