Extended Coverage: Major Components Plan 2013 Product
Available on ISX12 and ISX15 2013 engines in the United States and Canada.
Only 2013 engines are eligible to purchase 2013 Extended Coverage programs.
Protection to ensure against major repair costs, no matter where your business takes you. Major Components Plan includes:
Major Components Coverage & Pricing – 2013 Products
ISX12 & ISX15 - 2013 Products (0-475HP)
Program ID | Years | Miles | Kilometers |
|---|
| DMC | 5 | 500,000 | 804,672 |
| DMC | 6 | 600,000 | 965,607 |
| DMC | 7 | 700,000 | 1,126,542 |
| MATRIX | 136816 |
ISX15 - 2013 Products (Over 475HP)
Program ID | Years | Miles | Kilometers |
|---|
| DMC | 5 | 500,000 | 804,672 |
| DMC | 6 | 600,000 | 965,607 |
| DMC | 7 | 700,000 | 1,126,542 |
| MATRIX | 136820 |
Coverage purchased must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer.
For complete coverage details see legal description (Bulletin 3381410)
Questions on Circuit Site Coverage Content or Certificate Registration contact:
Local Cummins Distributor
Questions on Filing Claims contact: Cummins Worldwide Claims Management